SACC-P12FR-4PL-CM SH

Connector

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Connector
Internal article number 1438172
GTIN (EAN) code 4063151814885
rated voltage 48
flammability rating of the insulating material (based on UL 94) V0
PE connection present False
certificate/approval not available
shielded True
Status display present False
Areas of application for signal and data transmission None
Degree of protection (IP), mounted IP65
rated current 4
Pole number 4
Material of the contact coat Nickel
Coding (head 1) A-coded
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Connector, Universal, 4-position, shielded, Socket angled M12 Push-Pull, coding: A, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map