SACC-M12MS-5PL M MR

Connector

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Connector
Internal article number 1318946
GTIN (EAN) code 4063151959661
rated voltage 48
flammability rating of the insulating material (based on UL 94) V0
PE connection present False
certificate/approval not available
shielded False
Status display present False
Areas of application for signal and data transmission None
Degree of protection (IP), mounted IP65
rated current 4
Pole number 5
Coding (head 1) A-coded
Insertion cycles, min. 100
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Connector, Universal, 5-position, unshielded, Plug straight M12, coding: A, knurl material: Zinc die-cast, nickel-plated

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map