SACC-M12FS-4QO-0,34-VA

Connector

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Connector
Internal article number 1440766
GTIN (EAN) code 4046356517027
rated voltage 125
Application standards according to IEC 61076-2-101
flammability rating of the insulating material (based on UL 94) V0
PE connection present False
certificate/approval DNV
shielded False
Status display present False
Areas of application for signal and data transmission None
Degree of protection (IP), mounted IP65
rated current 4
Pole number 4
Material of the contact coat Nickel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Connector, Universal, 4-position, Socket straight M12, coding: A, Insulation displacement connection, knurl material: Stainless steel 1.4404, external cable diameter 3.5 mm ... 6 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map