SACC-M12FRD-4CT-CM SH PN

Data connector

Manufacturer Phoenix Contact
Manufacturer product designation Data connector
product article number of manufacturer 1422849
GTIN 4055626357768
type of enveloping body enveloping body cuboid
width 16
height 35.59262
depth 51.24101
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.036
certificate/approval EAC
rated voltage 48
Min. operating temperature -40
Max. operating temperature 85
Application standards IEC 61076-2-101
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Data connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Socket angled M12, coding: D, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map