SACC-M 8MS-4CON-M-SH

Connector

Manufacturer Phoenix Contact
Manufacturer product designation Connector
product article number of manufacturer 1506914
GTIN 4017918881184
Degree of protection (IP), mounted IP67
type of enveloping body enveloping body cuboid
width 13.5
height 13.5
depth 50
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.01951
certificate/approval cULus Listed
rated voltage 30
Min. operating temperature -40
Max. operating temperature 85
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Connector, Universal, 4-position, shielded, Plug straight M8, coding: A, Solder connection, knurl material: Brass, nickel-plated, external cable diameter 3.5 mm ... 5 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map