Phoenix Contact
By Phoenix Contact

SACC-FSD-4QO SH PN SCO

Data connector

Manufacturer Phoenix Contact
Description Data connector
Part Number 1411071
GTIN 4046356921817
Ecl@ss version ECLASS-11.0
Ecl@ss category 27440102
Coding (head 1) D-coded
rated voltage (V) 48
Overvoltage category II
Degree of soiling 3
PE connection present No
rated current (A) 4
Application standards according to IEC 61076-2-101
Type of interlock SPEEDCON
Material of the contact coat Nickel
width 18.962887
Design of housing straight
Construction form of the plug connector M12
External cable diameter, max. (mm) 9.7
Status display present No
screened Yes
External cable diameter, min. (mm) 5
max. connectable conductor cross-section (mm²) 0.5
depth (mm) 56.86688
certificate/approval EAC
number of the executions of the housing parts 0
Material used for the thread ring Zinc die-cast, nickel-plated
Number of power contacts 0
Design of housing surface Zinc die-cast, nickel-plated
screen connection present Yes
Number of control contacts 4
min. connectable conductor cross-section (mm²) 0.25
type of enveloping body enveloping body cuboid
material of housing Zink print cast
net weight (kg) 0.045
Conductor connection method Insulation displacement termination
max. operating ambient temperature (°C) 85
Combustibility class V0
Insertion cycles, min. 100
height (mm) 19
mounting design plug insert
Degree of protection (IP), mounted IP67
Type of plug-in contact, outside Female (socket)
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

Data connector, PROFINET CAT5 (100 Mbps), 4-position, halogen-free, shielded, Socket straight M12 SPEEDCON, Coding: D, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5 mm ... 9.7 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map