SACC-E-M12MS-8CON-M12 PSCUP

Device connector front mounting

Manufacturer PHOENIX CONTACT
Manufacturer product designation Device connector front mounting
product article number of manufacturer 1436440
GTIN 4046356438391
Min. operating temperature -25
Max. operating temperature 85
flammability rating of the insulating material (based on UL 94) HB
Pole number 8
rated current 2
Coding (head 1) A-coded
Type of plug-in contact, outside Male (plug)
Material of the contact coat Gold
Degree of soiling 3
Construction form of the plug connector M12
Insertion cycles, min. 100
shield connection present False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Sensor/actuator flush-type connector, socket, 8-pos., M12, A-coded, front/screw mounting with M12 thread, with solder cups, plastic version

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map