SACC-E-M12MS-5CON-M16 PSCUP

Device connector front mounting

Manufacturer PHOENIX CONTACT
Manufacturer product designation Device connector front mounting
product article number of manufacturer 1436398
GTIN 4046356438346
Min. operating temperature -25
Max. operating temperature 85
flammability rating of the insulating material (based on UL 94) HB
Pole number 5
rated current 4
Coding (head 1) A-coded
Type of plug-in contact, outside Male (plug)
Material of the contact coat Gold
Degree of soiling 3
Construction form of the plug connector M12
Insertion cycles, min. 100
shield connection present False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Sensor/actuator flush-type connector, male, 5-pos., M12, A-coded, front/screw mounting with M16 thread, with solder cups, plastic version

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map