Flush-type connector
Phoenix Contact
By Phoenix Contact

SACC-DSIV-M12MS-5CON-L180

Flush-type connector

Manufacturer Phoenix Contact
Description Flush-type connector
Part Number 1694211
GTIN 4017918177492
Ecl@ss version ECLASS-11.0
Ecl@ss category 27440102
rated voltage (V) 60
Combustibility class HB
net weight (kg) 0.01173
mounting design plug insert
number of the executions of the housing parts 0
Type of interlock Screw locking
Degree of protection (IP), mounted IP67
max. operating ambient temperature (°C) 85
Material of the contact coat Nickel
Degree of soiling 3
Overvoltage category II
Insertion cycles, min. 100
material of housing Polyamide (PA)
Design of housing straight
screen connection present No
Coding (head 1) A-coded
screened No
address of additional link http://www.phoenixcontact.net/product/1694211
number of connectors 0
Number of parts relations 0
Function criterium Configuration single function
type of function groups fixed function groups
Number of function groups 0
GTIN 4017918177492
Manufacturer name PHOENIX CONTACT GmbH & Co. KG
Manufacturer product designation Flush-type connector
product article number of manufacturer 1694211
Manufacturer product description Sensor/actuator flush-type plug, 5-pos., M12, A-coded, rear/screw mounting with M12 thread, with polarity protection, with straight solder connection
Product type SACC-DSIV-M12MS-5CON-L180
GLN of manufacturer 4063151
number of documentations 3
source as path info ./images/29247_1000_int_04.jpg
type of document Article representation
language of document Interlingua
scope of document article view
type of source file image/jpg
Material used for the thread ring Nickel-plated brass
CAD models
Share

Product selection

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map