SACC-DSIV-FS-5CON-L90 SCOX

Device connector rear mounting

Manufacturer Phoenix Contact
Manufacturer product designation Device connector rear mounting
product article number of manufacturer 1239618
GTIN 4063151425173
flammability rating of the insulating material (based on UL 94) HB
Pole number 5
material of housing Polyamide (PA)
Coding (head 1) A-coded
Material of the contact coat Gold
Degree of soiling 3
shield connection present False
Screw-in thread M12
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Device connector rear mounting, 5-position, Socket, angled, M12-SPEEDCON, coding: A, Rear mounting, M12 x 1, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map