SACC-DSI-MS-8CON-M12/0,5 SCO

Device connector rear mounting

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Device connector rear mounting
Internal article number 1551914
GTIN (EAN) code 4046356161978
rated voltage 30
Application standards according to IEC 61076-2-101
flammability rating of the insulating material (based on UL 94) V0
PE connection present False
certificate/approval cULus Recognized, UL Recognized
Cross section of conductor 0.25
Degree of protection (IP), mounted IP65/IP67
Cable length 0.5
rated current 2
Material of the contact coat Au
Coding (head 1) A-coded
Type of conductor multi-wire
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Device connector rear mounting, Universal, 8-position, Pin, straight, M12-SPEEDCON, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.25 mm², TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map