SAC-5P-M12MRK-FRK PE SH US/.../...

Power cable

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Power cable
Internal article number 1292112
rated voltage 600
certificate/approval cUL Listed, UL Listed
Without halogens False
Cable length can be configured False
Radial networked False
suitable for cable guide chain False
shielded True
Hybrid cable False
Torsion-resistant False
Coding K-coded
Type of plug-in contact (head 2) Female (socket)
Type of plug-in contact, head 1 Male (plug)
Material of the cable mantle variable
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Power cable, 5-position, PVC, black, shielded (Advanced Shielding Technology), Plug angled M12, coding: K, on Socket angled M12, coding: K, cable length: Free input (0.3 m ... 40.0 m)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map