Sensor/actuator cable

SAC-3P-C-1L-V/.../...

Sensor/actuator cable

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Sensor/actuator cable
Internal article number 1400894
rated voltage 24
degree of protection IP65
Enclosure rating (NEMA) not available
color black
Without halogens False
Use for product Standard
Material of the contact basic body CuSn
Cable length can be configured True
Radial networked False
suitable for cable guide chain True
shielded False
Status display present True
Design of the line Multi-wire
CAD models

Product selection

Product Description

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Valve connector C (8 mm), with 1 LED, Wiring: Varistor, cable length: Free input (0.2 m ... 100.0 m)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map