Inline function terminal

R-IB IL 24 SEG/F-PAC

Inline function terminal

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Inline function terminal
Internal article number 2696250
GTIN (EAN) code 4046356303187
supported protocol Local bus
degree of protection IP20
Number of communications 0
Performance level acc. to EN ISO 13849-1 without
safety integrity level (SIL) without
Design of electrical connection Spring-cage connection
transmission standard None
Number of HW interfaces Industrial Ethernet 0
Number of HW interfaces PROFINET 0
Number of HW interfaces serial RS232 0
Number of HW interfaces serial RS485 0
Number of HW interfaces serial TTY 0
CAD models

Product selection

Product Description

Inline segment terminal with fuse, including accessories (plug and labeling field) Creation of a partial circuit (segment circuit) within the main circuit, automatic creation and protection of a segment circuit by an internal fuse Diagnostic indicator

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map