REL-MR- 24DC/21/MS

Single relay

Manufacturer Phoenix Contact
Manufacturer product designation Single relay
product article number of manufacturer 2909642
GTIN 4055626377674
width 5
height 28
type of enveloping body enveloping body cuboid
depth 20
number of the executions of the housing parts 0
net weight 0.00677
degree of protection RT II
Power loss, static, current-independent [Pls] 0.17
Power loss per pole, current-dependent [PlIp] 0.17
Material of the contact coat without
Rated current [In] for the power loss specification 6
Number of breaking contacts 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Plug-in miniature power relay, with power contact, 1 changeover contact, manual operation, 24 V DC input voltage

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map