REL-MR- 24DC/21-21/MS

Single relay

Manufacturer Phoenix Contact
Manufacturer product designation Single relay
product article number of manufacturer 2987943
GTIN 4046356480659
width 12.7
height 29
type of enveloping body enveloping body cuboid
depth 29.15053
number of the executions of the housing parts 0
net weight 0.01864
Power loss, static, current-independent [Pls] 0.43
Power loss per pole, current-dependent [PlIp] 0.43
Material of the contact coat without
Rated current [In] for the power loss specification 8
Number of breaking contacts 0
Number of making contacts 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Plug-in miniature relay, with power contact, 2 changeover contacts, test button, mechanical switching position indicator, status LED, freewheeling diode, polarity A1+, A2, input voltage 24 V DC

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map