REL-MR- 12DC/21AU

Single relay

Manufacturer Phoenix Contact
Manufacturer product designation Single relay
product article number of manufacturer 2961163
GTIN 4017918146870
width 5
height 28
type of enveloping body enveloping body cuboid
depth 18.5
number of the executions of the housing parts 0
net weight 0.00658
degree of protection RT III
Power loss, static, current-independent [Pls] 0.17
Power loss per pole, current-dependent [PlIp] 0.17
Material of the contact coat Gold
Rated current [In] for the power loss specification 0.05
Number of breaking contacts 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Plug-in miniature power relay, with multi-layer gold contact, 1 changeover contact, input voltage 12 V DC

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map