REL-IR4/DP-220DC/4X21

Single relay

Manufacturer Phoenix Contact
Manufacturer product designation Single relay
product article number of manufacturer 2905728
GTIN 4046356993944
width 21.2
height 27.5
type of enveloping body enveloping body cuboid
depth 42.1
number of the executions of the housing parts 0
net weight 0.03265
certificate/approval EAC
degree of protection RT I
Power loss, static, current-independent [Pls] 0.88
Power loss per pole, current-dependent [PlIp] 0.88
Material of the contact coat without
Rated current [In] for the power loss specification 6
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Plug-in industrial relay with 4 PDT contacts and manual actuation, 220 V DC voltage coil with operating range of 0.6 ... 0.8 x UN at 23°C

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map