QUINT-PS/12DC/12DC/8

DC/DC converter

Manufacturer Phoenix Contact
Manufacturer product designation DC/DC converter
product article number of manufacturer 2905007
GTIN 4046356908412
width 32
height 130
type of enveloping body enveloping body cuboid
depth 131.8
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.697
degree of protection IP20
Bearing track assembly possible True
Supply voltage type DC
suitable for safety functions True
Power loss, static, current-independent [Pls] 1.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Primary-switched QUINT DC/DC converter for DIN rail mounting with SFB (selective fuse breaking) technology, input: 12 V DC, output: 12 V DC/8 A

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map