QUINT4-S-ORING/12-24DC/1X40/VP

Redundancy module, with protective coating

Manufacturer Phoenix Contact
Manufacturer product designation Redundancy module, with protective coating
product article number of manufacturer 1043418
GTIN 4055626607474
width 32
height 130
type of enveloping body enveloping body cuboid
depth 131.74
number of the executions of the housing parts 0
net weight 0.56
Power loss, static, current-independent [Pls] 0.9
Assembly type DIN track
Type of actuation DC
LED display present True
Design of electrical connection Screw connection
min. rated control voltage Us with DC 8
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Active QUINT single redundancy module for DIN rail mounting, protective coating, input: 12 V DC ... 24 V DC, output: 12 V DC ... 24 V DC / 1 x 40 A, integrated surge protection <30 V DC, incl. mounted UTA 107/30 universal DIN rail adapter

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map