QUINT4-PS/12DC/24DC/5/PT

DC/DC converter

Manufacturer Phoenix Contact
Manufacturer product designation DC/DC converter
product article number of manufacturer 2910124
GTIN 4055626537443
width 36
height 130
type of enveloping body enveloping body cuboid
depth 132.55
number of the executions of the housing parts 0
net weight 0.825
degree of protection IP20
Bearing track assembly possible True
Supply voltage type DC
suitable for safety functions True
Power loss, static, current-independent [Pls] 1.65
Number of communications 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Primary-switched DC/DC converter, QUINT POWER, DIN rail mounting, SFB Technology (Selective Fuse Breaking), input: 12 V DC, output: 24 V DC / 5 A

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map