QTTCB 1,5-PV

Double-level terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Double-level terminal block
Internal article number 3205153
GTIN (EAN) code 4017918932527
width 5.2
height 99.6
rated voltage 500
nominal cross section 1.5
depth 49.9
Closing plate required True
Connection type (1) Quick connection
Power loss per pole, current-dependent [PlIp] 0.56
Max. line cross section, flexible 1.5
Max. line cross section, rigid 1.5
Min. line cross section, flexible 0.25
Min. line cross section, rigid 0.25
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Quick connection, 1st and 2nd level, Rated cross section: 1.5 mm², cross section: 0.25 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map