PV-FT-C4F-HSG

Device connector front mounting

Manufacturer Phoenix Contact
Manufacturer product designation Device connector front mounting
product article number of manufacturer 1133364
GTIN 4063151064419
Degree of protection (IP), mounted IP66
rated voltage 1500
Min. operating temperature -40
Max. operating temperature 85
Application standards IEC 62852:2014/AMD1:2020
flammability rating of the insulating material (based on UL 94) V0
material of the core insulation not relevant
rated current 38
PE connection present False
material of housing PPE
Type of plug-in contact, outside Female (socket)
Degree of soiling 2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 38 A, Connection method: Crimp, Contact connection type: Socket

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map