PTTBS 2,5-TWIN/2P-PE

Protective conductor double-level terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Protective conductor double-level terminal block
Internal article number 3210606
GTIN (EAN) code 4055626004426
width 5.2
height 111.8
nominal cross section 2.5
depth 45.8
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) Push-in / plug connection
Power loss per pole, current-dependent [PlIp] 0
Max. line cross section, flexible 4
Max. line cross section, rigid 4
Min. line cross section, flexible 0.14
Min. line cross section, rigid 0.14
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Protective conductor double-level terminal block, number of connections: 6, connection method: Push-in / plug connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map