PTTB 2,5-PE/L

Multi-level terminal block

Manufacturer Phoenix Contact
Manufacturer product designation Multi-level terminal block
product article number of manufacturer 3210978
GTIN 4046356419048
width 5.2
height 68
type of enveloping body enveloping body cuboid
depth 45.85
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.01305
nominal cross section 2.5
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 4
Min. line cross section, rigid 0.14
number of clamping points 2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Multi-level terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map