PTT 2,5-2MT OG

Knife-disconnect terminal block

Manufacturer Phoenix Contact
Manufacturer product designation Knife-disconnect terminal block
product article number of manufacturer 3210372
GTIN 4055626024394
width 5.2
height 92.4
type of enveloping body enveloping body cuboid
depth 45.87638
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.01774
rated voltage 400
nominal cross section 2.5
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 4
Min. line cross section, rigid 0.14
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 16 A, 1st and 2nd level, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, color: orange

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map