PTT 1,5/S-2MT BU

Knife-disconnect terminal block

Manufacturer Phoenix Contact
Manufacturer product designation Knife-disconnect terminal block
product article number of manufacturer 3210352
GTIN 4046356942027
width 3.5
height 86
type of enveloping body enveloping body cuboid
depth 41.1
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.01004
rated voltage 400
nominal cross section 1.5
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 1.5
Min. line cross section, rigid 0.14
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 9 A, 1st and 2nd level, connection method: Push-in connection, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting: NS 35/7,5, NS 35/15, color: blue

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map