PTSM 0,5/ 6-HHI0-2,5-SMD WHR44

PCB header

Manufacturer Phoenix Contact
Manufacturer product designation PCB header
product article number of manufacturer 1815235
GTIN 4046356761444
Type of PCB contacting SMD connection
width 19.8
height 5
depth 14
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Assembly type SMD soldering
material of insulation PA
color of housing signal white
Assembly plugged-in
Pole number 6
rated current 6
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB headers, nominal cross section: 0.5 mm², color: signal white, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: PTSM 0,5/..-HHI-SMD WH, pitch: 2.5 mm, mounting: SMD soldering, pin layout: Linear pad geometry, number of solder pins per potential: 1, plug-in system: COMBICON PTSM, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 44 mm wide tape

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map