PTSA 1,5/15-3,5-Z

PCB terminal block

Manufacturer Phoenix Contact
Manufacturer product designation PCB terminal block
product article number of manufacturer 1985328
GTIN 4017918922405
width 54
height 16.7
number of the executions of the housing parts 0
net weight 0.0072
depth 12
Min. operating temperature -40
Max. operating temperature 100
Application standards IEC 60947-7-4
flammability rating of the insulating material (based on UL 94) V0
Assembly type Print mounting
Max. line cross section, rigid 1.5
Min. line cross section, rigid 0.2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², number of potentials: 15, number of rows: 1, number of positions per row: 15, product range: PTSA 1,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Zigzag pinning M, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Offset soldering legs, two-rowed

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map