PTQ 0,3/..-THR

Manufacturer Phoenix Contact
Type PTQ 0,3/ 2-2,5 THR R32 - PCB terminal block
Order No 1702610
Product selection
Selector Order No Type Delivery time (Day(s)) Length Height Pitch Number of positions Pin spacing Hole diameter Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Nominal current In Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1702610 PTQ 0,3/ 2-2,5 THR R32 - PCB terminal block 30 17.55 mm 8 mm 2.5 mm 2 2.5 mm 1.1 mm 2.5 kV 160 V 200 V 4 A 0.34 mm² 4 A LCP V0 0.34 mm² 0.14 mm² 26 22 4046356599498 27261101
Order No
Type
Delivery time (Day(s))
Length
Height
Pitch
Number of positions
Pin spacing
Hole diameter
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Nominal current In
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page