PTN 2,5-R-CLX

N disconnect terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation N disconnect terminal block
Internal article number 3215517
GTIN (EAN) code 4046356918046
width 5.2
height 59
nominal cross section 2.5
depth 44.8
Closing plate required False
Connection type (1) Push-in connection
Max. line cross section, flexible 4
Max. line cross section, rigid 4
Min. line cross section, flexible 0.14
Min. line cross section, rigid 0.14
max. connectable conductor cross-section multiple wire 1.5
min. connectable conductor cross-section multiple wire 0.2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

N disconnect terminal block, nom. voltage: 250 V, nominal current: 24 A, Push-in connection, 1 level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map