PTI 2,5-PE/L/N-R-CLXM

Installation protective conductor terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Installation protective conductor terminal block
Internal article number 3002564
GTIN (EAN) code 4055626388946
width 5.2
height 48.6
nominal cross section 2.5
Assembly type quick fastening
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) Push-in connection
Power loss per pole, current-dependent [PlIp] 1.02
Max. line cross section, flexible 4
Max. line cross section, rigid 4
Min. line cross section, flexible 0.14
Min. line cross section, rigid 0.14
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Installation protective conductor terminal block, Assembly instructions: For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map