PT 16 N-PE-R-CLXM

Protective conductor terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Protective conductor terminal block
Internal article number 3002552
GTIN (EAN) code 4055626386003
width 12.2
nominal cross section 16
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) Push-in connection
Power loss per pole, current-dependent [PlIp] 0
Max. line cross section, flexible 25
Max. line cross section, rigid 25
Min. line cross section, flexible 0.5
Min. line cross section, rigid 0.5
material of insulation Polyamide (PA)
color green-yellow
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Protective conductor terminal block, number of connections: 2, connection method: Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map