PT 10-TG

Disconnect terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Disconnect terminal block
Internal article number 1080201
GTIN (EAN) code 4055626801674
width 10.2
height 88.9
rated voltage 500
nominal cross section 10
depth 49.5
flammability rating of the insulating material (based on UL 94) V0
Closing plate required False
Connection type (1) Push-in connection
Power loss per pole, current-dependent [PlIp] 1.82
Max. line cross section, flexible 16
Max. line cross section, rigid 16
Min. line cross section, flexible 0.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting: NS 35/7,5, NS 35/15, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map