PSR-SPP- 24UC/URM/3X1/3X2

Coupling relay

Manufacturer Phoenix Contact
Manufacturer product designation Coupling relay
product article number of manufacturer 2981842
GTIN 4046356138611
width 22.5
height 114.5
type of enveloping body enveloping body cuboid
depth 113.8
number of the executions of the housing parts 0
net weight 0.153
certificate/approval CE-compliant
Bearing track assembly possible True
suitable for safety functions True
Power loss, static, current-independent [Pls] 1.08
Design Basic device
SILcl acc. to EN 62061 1
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Safe coupling relay with force-guided contacts, 3 N/O contacts, 3 N/C contacts, width: 22.5 mm, pluggable Push-in terminal block

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map