PSR-SCP- 24UC/ESA4/2X1/1X2

Safety relays

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Safety relays
Internal article number 2963750
GTIN (EAN) code 4017918823634
width 22.5
height 99
Power loss, static, current-independent [Pls] 16.44
depth 114.5
Performance level acc. to EN ISO 13849-1 e
safety integrity level (SIL) SIL 3
Application standards EN ISO 13849
Type of actuation DC
detachable terminals present True
Design of electrical connection Screw connection
min. rated control voltage Us with DC 24
Max. rated DC voltage for controls 24
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map