PSR-M-GW-ECAT-SC

Data interface

Manufacturer Phoenix Contact
Manufacturer product designation Data interface
product article number of manufacturer 1105130
GTIN 4055626971094
type of enveloping body enveloping body cuboid
width 22.6
height 112.57862
depth 113.6
number of the executions of the housing parts 0
net weight 0.17
supported protocol EtherCAT
degree of protection IP20
Number of HW interfaces, other 0
Bearing track assembly possible True
IO-link master present False
max. supply voltage with DC 28.8
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Gateway for connecting a PSR-M base module to a higher-level controller, EtherCAT®, TBUS interface, plug-in screw terminal block, TBUS connector included

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map