Optical element

PSD-S OE LED BL BU

Optical element

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Optical element
Internal article number 2700132
GTIN (EAN) code 4046356491259
degree of protection IP65
color blue
color of housing blue
max. operating voltage with AC 50 Hz 24
Outer diameter 70
Voltage type AC/DC
Design of radiation source LED
Function Blinking light
min. operating voltage with AC 50 Hz 24
min. operating voltage with AC 60 Hz 24
max. operating voltage with AC 60 Hz 24
CAD models

Product selection

Product Description

LED flashing light element, 24 V AC/DC, blue

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map