PRC 20/5-C5-FC-FC2,5 SET25

Connector set

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Connector set
Internal article number 1879894
GTIN (EAN) code 4067923544505
width 28.5
height 28.5
length 80.4
degree of protection IP66
Enclosure rating (NEMA) not available
Application standards not available
certificate/approval cUL Listed, UL Listed, VDE Zeichengenehmigung
Without halogens False
rated current 20
Pole number 5
Material of the contact CuZn
material of housing Plastic
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Connector set, Range of articles: PRC 20, color: black, number of positions: 5, min. conductor cross-section: 0.5 mm², max. conductor cross-section: 2.5 mm², rated voltage: 400 V, rated current: 20 A, Connection method: Crimp connection, min. cable diameter: 6 mm, max. cable diameter: 14 mm, For assembly notes, please refer to the packing slip, scope: DC grid

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map