PP-H 6/ 3

Plug

Manufacturer Phoenix Contact
Manufacturer product designation Plug
product article number of manufacturer 3061583
GTIN 4046356650229
width 24.6
type of enveloping body enveloping body cuboid
height 21
depth 49.325
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.02266
max. connectable conductor cross-section multiple wire 6
Max. line cross section, rigid 10
min. connectable conductor cross-section multiple wire 0.5
Min. line cross section, rigid 0.5
Connection type (1) Push-in connection
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Plug, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 3, number of positions: 3, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map