PLC-OPT- 60DC/ 48DC/100

Solid-state relay module

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Solid-state relay module
Internal article number 2900354
GTIN (EAN) code 4046356508643
Power loss, static, current-independent [Pls] 0.3
Application standards IEC 60947-5-1
certificate/approval DNV GL
max. input voltage 72
min. primary voltage range 48
max. output voltage 48
min. output voltage 3
LED display present True
Rated operating current Ie 0.1
Input voltage, type DC
Output voltage type DC
Design of digital output Electronic
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 60 V DC, output: 3 - 48 V DC/100 mA

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map