PHT22-FRH-BU/PT10

Button

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Button
Internal article number 1108258
GTIN (EAN) code 4063151012816
Hole, diameter 22.3
degree of protection IP66
Number of breaking contacts 0
Number of making contacts 1
Design of electrical connection Push-in connection
Color of front ring gray
Material of front ring Metal film
Can be illuminated False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Convex button, 22 mm, circular, blue, automatic reset, including a button head, module holder and a N/O contact module using push-in connection technology

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map