PCV 6-16/..-G1F

Manufacturer PHOENIX CONTACT
Type PCV 6-16/ 5-G1F-10,16 - Base strip
Order No 1998894
Product selection
Selector Order No Type Delivery time (Day(s)) Length Height Pitch Number of positions Pin dimensions Pin spacing Hole diameter Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Maximum load current Insulating material Inflammability class acc. to UL 94 Nominal voltage, UL/CUL Use Group B EAN ECLASS
1 1998894 PCV 6-16/ 5-G1F-10,16 - Base strip 17 13.4 mm 34 mm 10.16 mm 5 1 x 1.2 mm 10.16 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A (41 A in combination with PC 6 plug) 1000 V 76 A (41 A in combination with PC 6 plug) PA V0 300 V 4046356038393 27260704
2 1998904 PCV 6-16/ 6-G1F-10,16 - Base strip 17 13.4 mm 34 mm 10.16 mm 6 1 x 1.2 mm 10.16 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A (41 A in combination with PC 6 plug) 1000 V 76 A (41 A in combination with PC 6 plug) PA V0 300 V 4046356038409 27260704
3 1998917 PCV 6-16/ 7-G1F-10,16 - Base strip 17 13.4 mm 34 mm 10.16 mm 7 1 x 1.2 mm 10.16 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A (41 A in combination with PC 6 plug) 1000 V 76 A (41 A in combination with PC 6 plug) PA V0 300 V 4046356038416 27260704
4 1998920 PCV 6-16/ 8-G1F-10,16 - Base strip 17 13.4 mm 34 mm 10.16 mm 8 1 x 1.2 mm 10.16 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A (41 A in combination with PC 6 plug) 1000 V 76 A (41 A in combination with PC 6 plug) PA V0 300 V 4046356038423 27260704
5 1996414 PCV 6-16/ 9-G1F-10,16 - Base strip 17 13.4 mm 34 mm 10.16 mm 9 1 x 1.2 mm 10.16 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A (41 A in combination with PC 6 plug) 1000 V 76 A (41 A in combination with PC 6 plug) PA V0 300 V 4046356038157 27260704
6 1998865 PCV 6-16/ 2-G1F-10,16 - Base strip 17 13.4 mm 34 mm 10.16 mm 2 1 x 1.2 mm 10.16 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A (41 A in combination with PC 6 plug) 1000 V 76 A (41 A in combination with PC 6 plug) PA V0 300 V 4046356038362 27260704
7 1998878 PCV 6-16/ 3-G1F-10,16 - Base strip 17 13.4 mm 34 mm 10.16 mm 3 1 x 1.2 mm 10.16 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A (41 A in combination with PC 6 plug) 1000 V 76 A (41 A in combination with PC 6 plug) PA V0 300 V 4046356038379 27260704
8 1998881 PCV 6-16/ 4-G1F-10,16 - Base strip 17 13.4 mm 34 mm 10.16 mm 4 1 x 1.2 mm 10.16 mm 1.7 mm 8 kV 1000 V 1000 V EN-VDE 76 A (41 A in combination with PC 6 plug) 1000 V 76 A (41 A in combination with PC 6 plug) PA V0 300 V 4046356038386 27260704
Order No
Type
Delivery time (Day(s))
Length
Height
Pitch
Number of positions
Pin dimensions
Pin spacing
Hole diameter
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Nominal voltage, UL/CUL Use Group B
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page