PC 4/..-ST

Manufacturer PHOENIX CONTACT
Type PC 4/ 7-ST-7,62 - Printed-circuit board connector
Order No 1804959
Product selection
Selector Order No Type Delivery time (Day(s)) Height Pitch Number of positions Screw thread Tightening torque max Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1804959 PC 4/ 7-ST-7,62 - Printed-circuit board connector 3 18.1 mm 7.62 mm 7 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046392 27260704
2 1804962 PC 4/ 8-ST-7,62 - Printed-circuit board connector 3 7.62 mm 8 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046408 27260704
3 1804975 PC 4/ 9-ST-7,62 - Printed-circuit board connector 3 7.62 mm 9 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046415 27260704
4 1804988 PC 4/10-ST-7,62 - Printed-circuit board connector 3 7.62 mm 10 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046422 27260704
5 1804991 PC 4/11-ST-7,62 - Printed-circuit board connector 3 7.62 mm 11 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046439 27260704
6 1805000 PC 4/12-ST-7,62 - Plug 3 7.62 mm 12 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046446 27260704
7 1804904 PC 4/ 2-ST-7,62 - Printed-circuit board connector 3 7.62 mm 2 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046347 27260704
8 1804917 PC 4/ 3-ST-7,62 - Printed-circuit board connector 3 7.62 mm 3 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046354 27260704
9 1804920 PC 4/ 4-ST-7,62 - Printed-circuit board connector 3 7.62 mm 4 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046361 27260704
10 1804933 PC 4/ 5-ST-7,62 - Printed-circuit board connector 3 7.62 mm 5 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046378 27260704
11 1804946 PC 4/ 6-ST-7,62 - Printed-circuit board connector 3 18.1 mm 7.62 mm 6 M3 0.6 Nm 6 kV 630 V 1000 V EN-VDE 20 A 400 V 4 mm² 20 A PA V0 7 mm 300 V 4 mm² 0.2 mm² 24 10 4017918046385 27260704
Order No
Type
Delivery time (Day(s))
Height
Pitch
Number of positions
Screw thread
Tightening torque max
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page