NBC-M12MSX/ 0,3-94F/R4AC

Network cable

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Network cable
Internal article number 1002933
GTIN (EAN) code 4055626465395
rated voltage 48
Application standards IEC 61076-2-109
certificate/approval cUL Listed, UL Listed
Without halogens True
Cross section of conductor 0.14
Cable length can be configured False
Radial networked False
suitable for cable guide chain False
shielded True
Resistant to welding beads False
Hybrid cable False
Torsion-resistant False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Network cable, Ethernet CAT6A (10 Gbps), CC-Link IE CAT6A (10 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded (Advanced Shielding Technology), Plug straight M12, coding: X / IP67, on Plug straight RJ45 / IP20, cable length: 0.3 m

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map