NBC-M12FS/94L/...

Network cable

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Network cable
Internal article number 1201766
rated voltage 48
Application standards IEC 61076-2-101
certificate/approval cUL Recognized, UL Recognized
Without halogens True
Cross section of conductor 0.2
Cable length can be configured True
Radial networked False
suitable for cable guide chain True
shielded True
Areas of application for signal and data transmission EtherNet/IP
Hybrid cable False
Torsion-resistant False
Coding A-coded
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Network cable, Ethernet CAT5e (1 Gbps), 8-position, TPE, highly flexible, turquoise, free cable end, on Socket straight M12, coding: A / IP65, cable length: Free input (0.2 m ... 100.0 m)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map