MVSTBR 2,5 HC/..-STF

Manufacturer PHOENIX CONTACT
Type MVSTBR 2,5 HC/ 8-STF - Printed-circuit board connector
Order No 1912579
Product selection
Selector Order No Type Delivery time (Day(s)) Pitch Number of positions Screw thread Tightening torque max Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1912579 MVSTBR 2,5 HC/ 8-STF - Printed-circuit board connector 8 5 mm 8 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192280 27260704
2 1912582 MVSTBR 2,5 HC/ 9-STF - Printed-circuit board connector 10 5 mm 9 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192297 27260704
3 1912595 MVSTBR 2,5 HC/10-STF - Printed-circuit board connector 8 5 mm 10 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192303 27260704
4 1912605 MVSTBR 2,5 HC/11-STF - Printed-circuit board connector 10 5 mm 11 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192310 27260704
5 1912618 MVSTBR 2,5 HC/12-STF - Printed-circuit board connector 10 5 mm 12 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192327 27260704
6 1912621 MVSTBR 2,5 HC/ 2-STF-5,08 - Printed-circuit board connector 3 5.08 mm 2 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192211 27260704
7 1912692 MVSTBR 2,5 HC/ 9-STF-5,08 - Printed-circuit board connector 10 5.08 mm 9 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192587 27260704
8 1912702 MVSTBR 2,5 HC/10-STF-5,08 - Printed-circuit board connector 8 5.08 mm 10 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192624 27260704
9 1912715 MVSTBR 2,5 HC/11-STF-5,08 - Printed-circuit board connector 10 5.08 mm 11 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192631 27260704
10 1912728 MVSTBR 2,5 HC/12-STF-5,08 - Printed-circuit board connector 10 5.08 mm 12 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192648 27260704
11 1912511 MVSTBR 2,5 HC/ 2-STF - Printed-circuit board connector 10 5 mm 2 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192228 27260704
12 1912524 MVSTBR 2,5 HC/ 3-STF - Printed-circuit board connector 10 5 mm 3 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192235 27260704
13 1912537 MVSTBR 2,5 HC/ 4-STF - Printed-circuit board connector 10 5 mm 4 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192242 27260704
14 1912540 MVSTBR 2,5 HC/ 5-STF - Printed-circuit board connector 10 5 mm 5 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192259 27260704
15 1912553 MVSTBR 2,5 HC/ 6-STF - Printed-circuit board connector 10 5 mm 6 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192266 27260704
16 1912566 MVSTBR 2,5 HC/ 7-STF - Printed-circuit board connector 10 5 mm 7 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192273 27260704
17 1912634 MVSTBR 2,5 HC/ 3-STF-5,08 - Printed-circuit board connector 3 5.08 mm 3 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192396 27260704
18 1912647 MVSTBR 2,5 HC/ 4-STF-5,08 - Printed-circuit board connector 10 5.08 mm 4 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192433 27260704
19 1912650 MVSTBR 2,5 HC/ 5-STF-5,08 - Printed-circuit board connector 8 5.08 mm 5 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192464 27260704
20 1912663 MVSTBR 2,5 HC/ 6-STF-5,08 - Printed-circuit board connector 10 5.08 mm 6 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192495 27260704
21 1912676 MVSTBR 2,5 HC/ 7-STF-5,08 - Printed-circuit board connector 10 5.08 mm 7 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192518 27260704
22 1912689 MVSTBR 2,5 HC/ 8-STF-5,08 - Printed-circuit board connector 10 5.08 mm 8 M3 0.6 Nm 4 kV 320 V 630 V EN-VDE 16 A (see derating curve) 250 V 2.5 mm² 16 A PA V0 7 mm 250 V 2.5 mm² 0.2 mm² 24 12 4017918192556 27260704
Order No
Type
Delivery time (Day(s))
Pitch
Number of positions
Screw thread
Tightening torque max
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page