MSTBV 2,5/..-GF-THT

Manufacturer PHOENIX CONTACT
Type MSTBV 2,5/ 4-GF-5,08 THT - Base strip
Order No 1940910
Product selection
Selector Order No Type Delivery time (Day(s)) Length Pitch Number of positions Pin dimensions Hole diameter Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Maximum load current Insulating material Inflammability class acc. to UL 94 Nominal voltage, UL/CUL Use Group B EAN ECLASS
1 1940910 MSTBV 2,5/ 4-GF-5,08 THT - Base strip 10 8.6 mm 5.08 mm 4 1 x 1 mm 1.4 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A PA V0 250 V 4017918838317 27260704
2 1940923 MSTBV 2,5/ 5-GF-5,08 THT - Base strip 8 8.6 mm 5.08 mm 5 1 x 1 mm 1.4 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A PA V0 250 V 4017918838324 27260704
3 1940936 MSTBV 2,5/ 6-GF-5,08 THT - Base strip 8 8.6 mm 5.08 mm 6 1 x 1 mm 1.4 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A PA V0 250 V 4017918838331 27260704
4 1940949 MSTBV 2,5/ 7-GF-5,08 THT - Base strip 8 8.6 mm 5.08 mm 7 1 x 1 mm 1.4 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A PA V0 250 V 4017918838348 27260704
5 1940952 MSTBV 2,5/ 8-GF-5,08 THT - Base strip 8 8.6 mm 5.08 mm 8 1 x 1 mm 1.4 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A PA V0 250 V 4017918838355 27260704
6 1940897 MSTBV 2,5/ 2-GF-5,08 THT - Base strip 8 8.6 mm 5.08 mm 2 1 x 1 mm 1.4 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A PA V0 250 V 4017918899486 27260704
7 1940907 MSTBV 2,5/ 3-GF-5,08 THT - Base strip 8 8.6 mm 5.08 mm 3 1 x 1 mm 1.4 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A PA V0 250 V 4017918899493 27260704
Order No
Type
Delivery time (Day(s))
Length
Pitch
Number of positions
Pin dimensions
Hole diameter
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Nominal voltage, UL/CUL Use Group B
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page