MSTBA 2,5/11-G-5,08-LR

PCB header

Manufacturer Phoenix Contact
Manufacturer product designation PCB header
product article number of manufacturer 1809160
GTIN 4046356702614
width 66.04
height 11.8
depth 12
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Assembly type Wave soldering
material of insulation PBT
color of housing green
Assembly snap-lock
Pole number 11
rated current 12
Material of the contact coat Tin
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB headers, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 11, product range: MSTBA 2,5/..-G-LR, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.23 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & release threaded flange, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map