Phoenix Contact
By Phoenix Contact

MSTB 2,5/ 2-GF-5,08 AU

Printed-circuit board connector

Manufacturer Phoenix Contact
Description Printed-circuit board connector
Part Number 1875195
GTIN 4017918232849
Ecl@ss version ECLASS-11.0
Ecl@ss category 27460201
Manufacturer product family MSTB 2,5/..-GF
width (mm) 20.32
height (mm) 12.1
rated current (A) 12
Application standards IEC 61984
Combustibility class V-0
material of insulation PBT
Assembly type Print mounting
depth (mm) 12
Type of packaging Cardboard
Rated voltage (II/2) (V) 400
Rated voltage (III/2) (V) 320
Rated voltage (III/3) (V) 250
Rated surge voltage (II/2) (kV) 4
Rated surge voltage (III/2) (kV) 4
Rated surge voltage (III/3) (kV) 4
Grid dimensions 1 (mm) 5.08
Pole number 2
Number of rows 1
Pin length (mm) 3.5
assembly height (mm) 8.6
Type of PCB contacting THT connection (Wave soldering)
Assembly Wave soldering
Type of interlock Threaded joint
Locking system Screw flange
Layout of solder pins linear
Number of solder pins per pole 1
Recommended drill hole diameter pin (mm) 1.4
Contact design Pin
Plug-in direction (°) 0
Direction mating face Standard
color of housing green
lower limit temperature (°C) -40
upper limit temperature (°C) 100
Material of the contact Copper
Coating plug contact area Gold (au)
Coating PCB contact area Tin (Sn)
Design of electrical connection Soldered connection
design of plug connection Fixed plug connector
Material of the contact coat Gold
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map